How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | BE1: | 0.5 in |
| AG: | 6.31 | AF: | 0.25 |
| G: | 2.87 | BF: | 0.53 |
| LQ1: | 6.31 in | V: | 2.51 in |
| AJ: | 7.25 | D: | 4.19 |
| T: | 1.625 | I: | 5.02 in |
| Center Distance (in): | 3.25 in | P: | 3.51 in |
| H: | 0.53 in | LL: | 2.95 in |
| AB: | 5.57 | AA: | 12.06 |
| AK: | 8.5 | BD: | 9 |
Technical Specifications
| Ratio: | 60:1 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output RPM: | 29.2 |
| Input HP @ 1750 RPM: | 1.57 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| No. of Gear Reductions: | Single | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Model Code: | 32YF | Product Type: | Right Angle |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Ratio Range: | 60:1 |
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 1.625 in |
| Bore Code: | 26 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

