How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | D: | 4.19 |
| V: | 2.51 in | AA: | 12.06 |
| AJ: | 7.25 | AF: | 0.25 |
| H: | 0.53 in | G: | 2.87 |
| AE2: | 0.57 | BD: | 9 |
| LQ1: | 6.31 in | P: | 3.51 in |
| BF: | 0.53 | T: | 1.625 |
| AG: | 6.31 | I: | 5.02 in |
| AB: | 5.57 | BE1: | 0.5 in |
| Center Distance (in): | 3.25 in | LL: | 2.95 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Series Code: | OE |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Key: | 3/8 X 3.00 |
| Ratio: | 7.5:1 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 180TC | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.25 | Output RPM: | 233 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.625 in |
| Ratio Range: | 7.5:1 | Housing Material: | Cast Iron |
| Bore Code: | 26 | Model Code: | 32YF |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 7.84 | Gear Type: | Worm |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

