How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | P: | 3.51 in |
| AG: | 6.31 | I: | 5.02 in |
| BD: | 9 | T: | 1.625 |
| BE1: | 0.5 in | Center Distance (in): | 3.25 in |
| AA: | 12.06 | G: | 2.87 |
| D: | 4.19 | LQ1: | 6.31 in |
| AE2: | 0.57 | AK: | 8.5 |
| AB: | 5.57 | AJ: | 7.25 |
| BF: | 0.53 | AF: | 0.25 |
| LL: | 2.95 in | V: | 2.51 in |
Technical Specifications
| Service Factor: | 1 | Ratio Range: | 7.5:1 |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 7.5:1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.625 in | Output RPM: | 233 |
| Center Distance (in): | 3.25 | Model Code: | 32YF |
| Input Bore (C Face): | 1.125 | Output Key: | 3/8 X 3.00 |
| Bore Code: | 26 | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Input Keyway (C Face): | 1/4 X 1/8 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 7.84 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

