How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | AA: | 12.06 |
| LL: | 2.95 in | AE2: | 0.57 |
| Center Distance (in): | 3.25 in | H: | 0.53 in |
| V: | 2.51 in | BE1: | 0.5 in |
| LQ1: | 6.31 in | I: | 5.02 in |
| G: | 2.87 | AF: | 0.25 |
| AK: | 8.5 | BD: | 9 |
| BF: | 0.53 | T: | 1.625 |
| D: | 4.19 | AJ: | 7.25 |
| AB: | 5.57 | P: | 3.51 in |
Technical Specifications
| Input Bore (C Face): | 1.125 | Output Shaft: | Hollow Bore |
| Model Code: | 32YF | Assembly: | YF-2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 7.84 | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 3.25 | Product Type: | Right Angle |
| Output RPM: | 233 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Ratio: | 7.5:1 |
| Bore Code: | 26 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 7.5:1 |
| Output Diameter (in): | 1.625 in | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

