How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | LQ1: | 6.31 in |
| P: | 3.51 in | D: | 4.19 |
| AE2: | 0.57 | BF: | 0.53 |
| BD: | 9 | G: | 2.87 |
| H: | 0.53 in | AJ: | 7.25 |
| AB: | 5.57 | LL: | 2.95 in |
| AF: | 0.25 | Center Distance (in): | 3.25 in |
| T: | 1.625 | V: | 2.51 in |
| I: | 5.02 in | BE1: | 0.5 in |
| AK: | 8.5 | AA: | 12.06 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output RPM: | 21.9 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Center Distance (in): | 3.25 |
| Series Code: | OE | Output Diameter (in): | 1.625 in |
| Bore Code: | 26 | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio Range: | 80:1 |
| Ratio: | 80:1 | No. of Gear Reductions: | Single |
| Model Code: | 32YF | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 1.03 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

