How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | AG: | 6.31 |
| G: | 2.87 | Center Distance (in): | 3.25 in |
| H: | 0.53 in | AF: | 0.25 |
| P: | 3.51 in | LQ1: | 6.75 in |
| BF: | 0.53 | V: | 2.51 in |
| AK: | 8.5 | BE1: | 0.5 in |
| T: | 1.625 | AB: | 5.57 |
| I: | 5.02 in | BD: | 9 |
| AJ: | 7.25 | AA: | 12.06 |
| AE2: | 0.57 | D: | 4.19 |
Technical Specifications
| Output Diameter (in): | 1.625 in | Input Keyway (C Face): | 5/16 X 5/32 |
| Input HP @ 1750 RPM: | 7.03 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output RPM: | 175 |
| Input Bore (C Face): | 1.375 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 32YF | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 10:1 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Bore Code: | 26 |
| Assembly: | YF-2 | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 10:1 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

