How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | BE1: | 0.5 in |
| AE2: | 0.57 | D: | 4.19 |
| V: | 2.51 in | H: | 0.53 in |
| AF: | 0.25 | LL: | 2.95 in |
| T: | 1.625 | BD: | 9 |
| I: | 5.02 in | G: | 2.87 |
| AK: | 8.5 | AG: | 6.31 |
| P: | 3.51 in | BF: | 0.53 |
| LQ1: | 6.75 in | AA: | 12.06 |
| Center Distance (in): | 3.25 in | AJ: | 7.25 |
Technical Specifications
| Bore Code: | 26 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output RPM: | 17.5 |
| Input HP @ 1750 RPM: | 0.691 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.375 |
| Center Distance (in): | 3.25 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 100:1 to 250:1 |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Model Code: | 32YF |
| Assembly: | YF-2 | Product Type: | Right Angle |
| Output Diameter (in): | 1.625 in | Motor Frame Size: | 210TC |
| Ratio: | 100:1 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

