How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | LQ1: | 6.75 in |
| V: | 2.51 in | P: | 3.51 in |
| BF: | 0.53 | AF: | 0.25 |
| Center Distance (in): | 3.25 in | AA: | 12.06 |
| LL: | 2.95 in | D: | 4.19 |
| AG: | 6.31 | AJ: | 7.25 |
| I: | 5.02 in | AB: | 5.57 |
| H: | 0.53 in | T: | 1.625 |
| AE2: | 0.57 | AK: | 8.5 |
| BE1: | 0.5 in | G: | 2.87 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Product Type: | Right Angle | Model Code: | 32YF |
| Input Keyway (C Face): | 5/16 X 5/32 | Bore Code: | 26 |
| Output Diameter (in): | 1.625 in | Center Distance (in): | 3.25 |
| Output RPM: | 17.5 | Ratio Range: | 100:1 to 250:1 |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 0.691 |
| Gear Type: | Worm | Ratio: | 100:1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Input Bore (C Face): | 1.375 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

