How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | D: | 4.19 |
| T: | 1.625 | AE2: | 0.57 |
| AG: | 6.31 | AJ: | 7.25 |
| G: | 2.87 | BD: | 9 |
| AF: | 0.25 | BF: | 0.53 |
| BE1: | 0.5 in | H: | 0.53 in |
| P: | 3.51 in | LQ1: | 6.75 in |
| V: | 2.51 in | LL: | 2.95 in |
| AA: | 12.06 | Center Distance (in): | 3.25 in |
| AB: | 5.57 | I: | 5.02 in |
Technical Specifications
| Center Distance (in): | 3.25 | Input Bore (C Face): | 1.375 |
| Input HP @ 1750 RPM: | 0.691 | Input Style: | C-Face Quill |
| Series Code: | OE | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 32YF |
| Output RPM: | 17.5 | Service Factor: | 1 |
| Bore Code: | 26 | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft Direction: | 2 | Ratio: | 100:1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Ratio Range: | 100:1 to 250:1 |
| Gear Type: | Worm | Output Diameter (in): | 1.625 in |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

