How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | P: | 3.51 in |
| BD: | 9 | LQ1: | 6.75 in |
| AA: | 12.06 | Center Distance (in): | 3.25 in |
| T: | 1.625 | AK: | 8.5 |
| G: | 2.87 | H: | 0.53 in |
| LL: | 2.95 in | AE2: | 0.57 |
| AF: | 0.25 | AB: | 5.57 |
| I: | 5.02 in | BF: | 0.53 |
| AJ: | 7.25 | V: | 2.51 in |
| D: | 4.19 | BE1: | 0.5 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Ratio Range: | 20:1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Ratio: | 20:1 |
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 87.5 |
| Service Factor: | 1 | Output Diameter (in): | 1.625 in |
| Series Code: | OE | Motor Frame Size: | 210TC |
| Model Code: | 32YF | Housing Material: | Cast Iron |
| Bore Code: | 26 | Center Distance (in): | 3.25 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 5/16 X 5/32 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 4.19 |
| Input Bore (C Face): | 1.375 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

