How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | G: | 2.87 |
| P: | 3.51 in | BE1: | 0.5 in |
| BF: | 0.53 | T: | 1.625 |
| LL: | 2.95 in | LQ1: | 6.75 in |
| AB: | 5.57 | H: | 0.53 in |
| AE2: | 0.57 | BD: | 9 |
| AK: | 8.5 | D: | 4.19 |
| AA: | 12.06 | AG: | 6.31 |
| AJ: | 7.25 | Center Distance (in): | 3.25 in |
| AF: | 0.25 | V: | 2.51 in |
Technical Specifications
| Series Code: | OE | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 4.19 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Output RPM: | 87.5 |
| Assembly: | YF-2 | Input Bore (C Face): | 1.375 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Center Distance (in): | 3.25 |
| Ratio Range: | 20:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft: | Hollow Bore | Model Code: | 32YF |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Motor Frame Size: | 210TC | Output Diameter (in): | 1.625 in |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 26 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 20:1 |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

