How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AG: | 6.31 |
| AE2: | 0.57 | Center Distance (in): | 3.25 in |
| LQ1: | 6.75 in | BE1: | 0.5 in |
| P: | 3.51 in | AJ: | 7.25 |
| BF: | 0.53 | H: | 0.53 in |
| G: | 2.87 | V: | 2.51 in |
| AF: | 0.25 | T: | 1.625 |
| AB: | 5.57 | I: | 5.02 in |
| LL: | 2.95 in | D: | 4.19 |
| BD: | 9 | AA: | 12.06 |
Technical Specifications
| Bore Code: | 26 | Shaft Seal Material: | Viton |
| Model Code: | 32YF | Center Distance (in): | 3.25 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Ratio: | 25:1 | Assembly: | YF-2 |
| Housing Material: | Cast Iron | Output RPM: | 70 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio Range: | 25:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 1.375 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 3.47 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Diameter (in): | 1.625 in | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

