How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AK: | 8.5 |
| AE2: | 0.57 | AJ: | 7.25 |
| Center Distance (in): | 3.25 in | T: | 1.625 |
| G: | 2.87 | LL: | 2.95 in |
| P: | 3.51 in | LQ1: | 6.75 in |
| BE1: | 0.5 in | AG: | 6.31 |
| AB: | 5.57 | D: | 4.19 |
| BF: | 0.53 | BD: | 9 |
| AA: | 12.06 | I: | 5.02 in |
| V: | 2.51 in | H: | 0.53 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Series Code: | OE |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.625 in | Input HP @ 1750 RPM: | 9.14 |
| Ratio Range: | 5:1 | Model Code: | 32YF |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 1.375 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Bore Code: | 26 | Gear Type: | Worm |
| Product Type: | Right Angle | Output RPM: | 339 |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Ratio: | 5:1 | Assembly: | YF-2 |
| Input Keyway (C Face): | 5/16 X 5/32 | Center Distance (in): | 3.25 |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

