How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AA: | 12.06 |
| D: | 4.19 | AF: | 0.25 |
| LQ1: | 6.75 in | BF: | 0.53 |
| AJ: | 7.25 | BD: | 9 |
| LL: | 2.95 in | BE1: | 0.5 in |
| AB: | 5.57 | G: | 2.87 |
| I: | 5.02 in | T: | 1.625 |
| AE2: | 0.57 | V: | 2.51 in |
| Center Distance (in): | 3.25 in | P: | 3.51 in |
| AK: | 8.5 | AG: | 6.31 |
Technical Specifications
| Model Code: | 32YF | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 339 |
| Input RPM: | 1,750 | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 3.25 | Input Keyway (C Face): | 5/16 X 5/32 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Ratio: | 5:1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 9.14 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Service Factor: | 1 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.625 in | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 5:1 | Bore Code: | 26 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.375 |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

