How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | D: | 4.19 |
| T: | 1.625 | P: | 3.51 in |
| AK: | 8.5 | BF: | 0.53 |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| BE1: | 0.5 in | AE2: | 0.57 |
| AA: | 12.06 | AF: | 0.25 |
| AJ: | 7.25 | G: | 2.87 |
| AG: | 6.31 | AB: | 5.57 |
| V: | 2.51 in | LL: | 2.95 in |
| LQ1: | 6.75 in | H: | 0.53 in |
Technical Specifications
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.625 in |
| Input HP @ 1750 RPM: | 1.91 | Ratio: | 50:1 |
| Shaft Seal Material: | Viton | Model Code: | 32YF |
| Center Distance (in): | 3.25 | Output RPM: | 35 |
| Input Keyway (C Face): | 5/16 X 5/32 | Reducer: | Worm - Right Angle |
| Bore Code: | 26 | Input Bore (C Face): | 1.375 |
| Assembly: | YF-2 | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 50:1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 2 |
| Series Code: | OE | Gear Type: | Worm |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

