How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | H: | 0.53 in |
| P: | 3.51 in | BE1: | 0.5 in |
| AJ: | 7.25 | LL: | 2.95 in |
| AK: | 8.5 | D: | 4.19 |
| BD: | 9 | AA: | 12.06 |
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| V: | 2.51 in | AF: | 0.25 |
| T: | 1.625 | BF: | 0.53 |
| AB: | 5.57 | LQ1: | 6.75 in |
| AG: | 6.31 | G: | 2.87 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.57 | Input Bore (C Face): | 1.375 |
| Center Distance (in): | 3.25 | Output RPM: | 29.2 |
| Motor Frame Size: | 210TC | Input Keyway (C Face): | 5/16 X 5/32 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.625 in |
| Assembly: | YF-2 | Gear Type: | Worm |
| Product Type: | Right Angle | Bore Code: | 26 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Ratio Range: | 60:1 | Ratio: | 60:1 |
| Model Code: | 32YF | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

