How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | AE2: | 0.57 |
| AG: | 6.31 | AK: | 8.5 |
| P: | 3.51 in | V: | 2.51 in |
| BD: | 9 | T: | 1.625 |
| AJ: | 7.25 | LL: | 2.95 in |
| BE1: | 0.5 in | AF: | 0.25 |
| Center Distance (in): | 3.25 in | BF: | 0.53 |
| H: | 0.53 in | LQ1: | 6.75 in |
| AB: | 5.57 | G: | 2.87 |
| I: | 5.02 in | AA: | 12.06 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 7.84 |
| Model Code: | 32YF | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.625 in | Bore Code: | 26 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Series Code: | OE | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 7.5:1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.375 |
| Input Keyway (C Face): | 5/16 X 5/32 | Housing Material: | Cast Iron |
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| Output RPM: | 233 | No. of Gear Reductions: | Single |
| Ratio Range: | 7.5:1 | Center Distance (in): | 3.25 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

