How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AF: | 0.25 |
| AJ: | 7.25 | Center Distance (in): | 3.25 in |
| T: | 1.625 | AA: | 12.06 |
| AG: | 6.31 | BF: | 0.53 |
| LQ1: | 6.75 in | V: | 2.51 in |
| BE1: | 0.5 in | G: | 2.87 |
| BD: | 9 | AE2: | 0.57 |
| P: | 3.51 in | H: | 0.53 in |
| D: | 4.19 | I: | 5.02 in |
| LL: | 2.95 in | AB: | 5.57 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output RPM: | 21.9 |
| Gear Type: | Worm | Assembly: | YF-2 |
| Model Code: | 32YF | Series Code: | OE |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.625 in | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 80:1 | Ratio: | 80:1 |
| Bore Code: | 26 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input Keyway (C Face): | 5/16 X 5/32 |
| Center Distance (in): | 3.25 | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.03 | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

