How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | I: | 5.02 in |
| BE: | 0.38 in | AF: | 0.25 |
| P: | 3.51 in | AE2: | 0.57 |
| AG: | 6.31 | AJ: | 5.88 |
| T: | 1.625 | G: | 2.87 |
| LL: | 2.95 in | BF: | 0.41 |
| BD: | 5.88 | D: | 4.19 |
| Center Distance (in): | 3.25 in | AK: | 4.5 |
| LQ: | 5.88 in | H: | 0.53 in |
| V: | 2.51 in | AA: | 12.06 |
Technical Specifications
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Assembly: | YF-2 | Bore Code: | 26 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Ratio Range: | 10:1 | Model Code: | 32YF |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Output RPM: | 175 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Ratio: | 10:1 | Output Diameter (in): | 1.625 in |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 7.03 |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 0.625 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 3.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

