How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | AJ: | 5.88 |
| AK: | 4.5 | H: | 0.53 in |
| AE2: | 0.57 | AA: | 12.06 |
| AG: | 6.31 | LQ: | 5.88 in |
| V: | 2.51 in | AB: | 5.57 |
| P: | 3.51 in | BE: | 0.38 in |
| BD: | 5.88 | AF: | 0.25 |
| BF: | 0.41 | I: | 5.02 in |
| Center Distance (in): | 3.25 in | D: | 4.19 |
| LL: | 2.95 in | G: | 2.87 |
Technical Specifications
| Input RPM: | 1,750 | Output Diameter (in): | 1.625 in |
| Bore Code: | 26 | Input Bore (C Face): | 0.625 |
| Input HP @ 1750 RPM: | 7.03 | Gear Type: | Worm |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Assembly: | YF-2 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 10:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 10:1 | Center Distance (in): | 3.25 |
| Output RPM: | 175 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Output Key: | 3/8 X 3.00 |
| Model Code: | 32YF | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

