How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | LQ: | 5.88 in |
| G: | 2.87 | V: | 2.51 in |
| AK: | 4.5 | BD: | 5.88 |
| I: | 5.02 in | D: | 4.19 |
| AE2: | 0.57 | AB: | 5.57 |
| BF: | 0.41 | H: | 0.53 in |
| AA: | 12.06 | T: | 1.625 |
| Center Distance (in): | 3.25 in | P: | 3.51 in |
| LL: | 2.95 in | AJ: | 5.88 |
| AF: | 0.25 | BE: | 0.38 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Ratio Range: | 15:1 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Output RPM: | 117 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 56C | Model Code: | 32YF |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | Ratio: | 15:1 |
| Assembly: | YF-2 | Center Distance (in): | 3.25 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 5.28 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.625 in | Output Shaft Assembly Code: | 2 |
| Bore Code: | 26 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

