How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | LQ: | 5.88 in |
| D: | 4.19 | LL: | 2.95 in |
| AA: | 12.06 | T: | 1.625 |
| AG: | 6.31 | G: | 2.87 |
| V: | 2.51 in | P: | 3.51 in |
| I: | 5.02 in | AK: | 4.5 |
| H: | 0.53 in | AB: | 5.57 |
| BF: | 0.41 | Center Distance (in): | 3.25 in |
| AJ: | 5.88 | AF: | 0.25 |
| BE: | 0.38 in | AE2: | 0.57 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 5.28 |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Ratio Range: | 15:1 |
| Center Distance (in): | 3.25 | Ratio: | 15:1 |
| Output RPM: | 117 | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Series Code: | OE | Model Code: | 32YF |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.625 in | Input Style: | C-Face Quill |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Bore Code: | 26 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

