How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | AG: | 6.31 |
| H: | 0.53 in | BF: | 0.41 |
| BE: | 0.38 in | G: | 2.87 |
| AA: | 12.06 | LL: | 2.95 in |
| T: | 1.625 | AB: | 5.57 |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| AJ: | 5.88 | BD: | 5.88 |
| AF: | 0.25 | D: | 4.19 |
| AK: | 4.5 | LQ: | 5.88 in |
| V: | 2.51 in | AE2: | 0.57 |
Technical Specifications
| Bore Code: | 26 | Shaft Seal Material: | Viton |
| Ratio Range: | 25:1 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 3.47 | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Output Diameter (in): | 1.625 in |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.25 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Model Code: | 32YF | Motor Frame Size: | 56C |
| Ratio: | 25:1 | Output RPM: | 70 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

