How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | AK: | 4.5 |
| BE: | 0.38 in | BF: | 0.41 |
| G: | 2.87 | BD: | 5.88 |
| T: | 1.625 | AG: | 6.31 |
| V: | 2.51 in | AB: | 5.57 |
| LL: | 2.95 in | LQ: | 5.88 in |
| I: | 5.02 in | H: | 0.53 in |
| AF: | 0.25 | D: | 4.19 |
| Center Distance (in): | 3.25 in | AJ: | 5.88 |
| AE2: | 0.57 | AA: | 12.06 |
Technical Specifications
| Input HP @ 1750 RPM: | 3.47 | Assembly: | YF-2 |
| Model Code: | 32YF | Bore Code: | 26 |
| Ratio Range: | 25:1 | Ratio: | 25:1 |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.625 in |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output RPM: | 70 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

