How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | H: | 0.53 in |
| I: | 5.02 in | P: | 3.51 in |
| D: | 4.19 | LL: | 2.95 in |
| AB: | 5.57 | AE2: | 0.57 |
| BF: | 0.41 | LQ: | 5.88 in |
| AF: | 0.25 | AJ: | 5.88 |
| AK: | 4.5 | BE: | 0.38 in |
| BD: | 5.88 | AA: | 12.06 |
| AG: | 6.31 | Center Distance (in): | 3.25 in |
| V: | 2.51 in | G: | 2.87 |
Technical Specifications
| Output Shaft Direction: | 2 | Motor Frame Size: | 56C |
| Ratio: | 30:1 | Model Code: | 32YF |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 1.625 in |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 30:1 |
| Input RPM: | 1,750 | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output RPM: | 58.3 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Bore Code: | 26 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 3 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 3.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

