How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | AK: | 4.5 |
| AA: | 12.06 | D: | 4.19 |
| I: | 5.02 in | BE: | 0.38 in |
| AE2: | 0.57 | BD: | 5.88 |
| BF: | 0.41 | V: | 2.51 in |
| AF: | 0.25 | AB: | 5.57 |
| P: | 3.51 in | AJ: | 5.88 |
| T: | 1.625 | H: | 0.53 in |
| AG: | 6.31 | G: | 2.87 |
| LQ: | 5.88 in | Center Distance (in): | 3.25 in |
Technical Specifications
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Bore Code: | 26 |
| Housing Material: | Cast Iron | Center Distance (in): | 3.25 |
| Output Diameter (in): | 1.625 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 30:1 | Output RPM: | 58.3 |
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| Product Type: | Right Angle | Model Code: | 32YF |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 30:1 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 3 | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Assembly: | YF-2 |
| Series Code: | OE | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

