How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | LQ: | 5.88 in |
| T: | 1.625 | G: | 2.87 |
| AJ: | 5.88 | AG: | 6.31 |
| AB: | 5.57 | D: | 4.19 |
| AA: | 12.06 | I: | 5.02 in |
| AK: | 4.5 | AF: | 0.25 |
| BF: | 0.41 | BE: | 0.38 in |
| LL: | 2.95 in | Center Distance (in): | 3.25 in |
| H: | 0.53 in | P: | 3.51 in |
| V: | 2.51 in | AE2: | 0.57 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Input HP @ 1750 RPM: | 3 | Motor Frame Size: | 56C |
| Series Code: | OE | Assembly: | YF-2 |
| Bore Code: | 26 | Output Key: | 3/8 X 3.00 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.625 in |
| Reducer: | Worm - Right Angle | Ratio: | 30:1 |
| Product Type: | Right Angle | Output RPM: | 58.3 |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Model Code: | 32YF | Ratio Range: | 30:1 |
| Center Distance (in): | 3.25 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

