How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | T: | 1.625 |
| AJ: | 5.88 | AK: | 4.5 |
| P: | 3.51 in | Center Distance (in): | 3.25 in |
| AG: | 6.31 | AA: | 12.06 |
| LL: | 2.95 in | AE2: | 0.57 |
| V: | 2.51 in | G: | 2.87 |
| H: | 0.53 in | AB: | 5.57 |
| I: | 5.02 in | BE: | 0.38 in |
| LQ: | 5.88 in | D: | 4.19 |
| BF: | 0.41 | AF: | 0.25 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Center Distance (in): | 3.25 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Model Code: | 32YF |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.625 in |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 9.14 | Assembly: | YF-2 |
| Input Bore (C Face): | 0.625 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Ratio Range: | 5:1 |
| Bore Code: | 26 | Ratio: | 5:1 |
| Service Factor: | 1 | Output RPM: | 339 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

