How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | Center Distance (in): | 3.25 in |
| LL: | 2.95 in | T: | 1.625 |
| I: | 5.02 in | AA: | 12.06 |
| LQ: | 5.88 in | AE2: | 0.57 |
| V: | 2.51 in | BE: | 0.38 in |
| AJ: | 5.88 | P: | 3.51 in |
| BD: | 5.88 | G: | 2.87 |
| H: | 0.53 in | D: | 4.19 |
| AB: | 5.57 | AF: | 0.25 |
| AK: | 4.5 | AG: | 6.31 |
Technical Specifications
| Input HP @ 1750 RPM: | 9.14 | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Output RPM: | 339 |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Model Code: | 32YF |
| Shaft Seal Material: | Viton | Bore Code: | 26 |
| Output Diameter (in): | 1.625 in | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Ratio: | 5:1 |
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| Service Factor: | 1 | Center Distance (in): | 3.25 |
| Ratio Range: | 5:1 | Assembly: | YF-2 |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

