How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AE2: | 0.57 |
| AA: | 12.06 | AG: | 6.31 |
| BD: | 5.88 | AF: | 0.25 |
| AB: | 5.57 | G: | 2.87 |
| Center Distance (in): | 3.25 in | V: | 2.51 in |
| I: | 5.02 in | AK: | 4.5 |
| D: | 4.19 | LQ: | 5.88 in |
| LL: | 2.95 in | BF: | 0.41 |
| BE: | 0.38 in | P: | 3.51 in |
| H: | 0.53 in | T: | 1.625 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 1.625 in |
| Bore Code: | 26 | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Model Code: | 32YF | Input RPM: | 1,750 |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.25 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Ratio Range: | 5:1 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 339 | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 9.14 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 5:1 |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

