How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AJ: | 5.88 |
| Center Distance (in): | 3.25 in | BD: | 5.88 |
| AF: | 0.25 | LL: | 2.95 in |
| AB: | 5.57 | AA: | 12.06 |
| T: | 1.625 | D: | 4.19 |
| P: | 3.51 in | LQ: | 5.88 in |
| H: | 0.53 in | AE2: | 0.57 |
| AG: | 6.31 | G: | 2.87 |
| AK: | 4.5 | V: | 2.51 in |
| I: | 5.02 in | BE: | 0.38 in |
Technical Specifications
| Output RPM: | 339 | Ratio Range: | 5:1 |
| Center Distance (in): | 3.25 | Model Code: | 32YF |
| Ratio: | 5:1 | Output Shaft Assembly Code: | 2 |
| Assembly: | YF-2 | Input HP @ 1750 RPM: | 9.14 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.625 in |
| Bore Code: | 26 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

