How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | P: | 3.51 in |
| AF: | 0.25 | AE2: | 0.57 |
| Center Distance (in): | 3.25 in | V: | 2.51 in |
| I: | 5.02 in | AA: | 12.06 |
| AK: | 4.5 | BE: | 0.38 in |
| AB: | 5.57 | BF: | 0.41 |
| LQ: | 5.88 in | LL: | 2.95 in |
| AG: | 6.31 | T: | 1.625 |
| AJ: | 5.88 | D: | 4.19 |
| G: | 2.87 | H: | 0.53 in |
Technical Specifications
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Ratio Range: | 5:1 | Center Distance (in): | 3.25 |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.625 |
| Model Code: | 32YF | Series Code: | OE |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Bore Code: | 26 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 339 | Input HP @ 1750 RPM: | 9.14 |
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 1.625 in | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Ratio: | 5:1 |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

