How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | LQ: | 5.88 in |
| AB: | 5.57 | AE2: | 0.57 |
| AK: | 4.5 | BE: | 0.38 in |
| BD: | 5.88 | AJ: | 5.88 |
| AF: | 0.25 | AA: | 12.06 |
| Center Distance (in): | 3.25 in | H: | 0.53 in |
| V: | 2.51 in | P: | 3.51 in |
| D: | 4.19 | BF: | 0.41 |
| AG: | 6.31 | I: | 5.02 in |
| G: | 2.87 | T: | 1.625 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | OE |
| Ratio: | 50:1 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 26 | Ratio Range: | 50:1 |
| No. of Gear Reductions: | Single | Assembly: | YF-2 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.625 in | Input Style: | C-Face Quill |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output RPM: | 35 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Model Code: | 32YF | Housing Material: | Cast Iron |
| Center Distance (in): | 3.25 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| Input HP @ 1750 RPM: | 1.91 | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

