How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BD: | 5.88 |
| P: | 3.51 in | H: | 0.53 in |
| AK: | 4.5 | T: | 1.625 |
| I: | 5.02 in | AA: | 12.06 |
| AB: | 5.57 | AJ: | 5.88 |
| Center Distance (in): | 3.25 in | AE2: | 0.57 |
| AG: | 6.31 | D: | 4.19 |
| BF: | 0.41 | LQ: | 5.88 in |
| V: | 2.51 in | AF: | 0.25 |
| LL: | 2.95 in | G: | 2.87 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Bore Code: | 26 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 0.625 | Ratio Range: | 60:1 |
| Output Diameter (in): | 1.625 in | Assembly: | YF-2 |
| Ratio: | 60:1 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.25 | Service Factor: | 1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Model Code: | 32YF | Input HP @ 1750 RPM: | 1.57 |
| Series Code: | OE | Output RPM: | 29.2 |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

