How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | H: | 0.53 in |
| AK: | 4.5 | AF: | 0.25 |
| BE: | 0.38 in | D: | 4.19 |
| LL: | 2.95 in | I: | 5.02 in |
| G: | 2.87 | AA: | 12.06 |
| AB: | 5.57 | AG: | 6.31 |
| BF: | 0.41 | T: | 1.625 |
| Center Distance (in): | 3.25 in | BD: | 5.88 |
| AE2: | 0.57 | P: | 3.51 in |
| LQ: | 5.88 in | AJ: | 5.88 |
Technical Specifications
| Output Diameter (in): | 1.625 in | Series Code: | OE |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Gear Type: | Worm | Ratio: | 7.5:1 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Center Distance (in): | 3.25 | Bore Code: | 26 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 7.84 | Output RPM: | 233 |
| Ratio Range: | 7.5:1 | Model Code: | 32YF |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

