How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | AA: | 12.06 |
| AE2: | 0.57 | G: | 2.87 |
| I: | 5.02 in | AJ: | 5.88 |
| BF: | 0.41 | T: | 1.688 |
| V: | 2.51 in | AF: | 0.25 |
| AB: | 5.57 | LQ: | 5.88 in |
| H: | 0.53 in | BE: | 0.38 in |
| AG: | 6.31 | Center Distance (in): | 3.25 in |
| AK: | 4.5 | BD: | 5.88 |
| P: | 3.51 in | D: | 4.19 |
Technical Specifications
| Housing Material: | Cast Iron | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 27 | Input HP @ 1750 RPM: | 7.03 |
| Ratio: | 10:1 | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Center Distance (in): | 3.25 |
| Ratio Range: | 10:1 | Service Factor: | 1 |
| Output RPM: | 175 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Output Diameter (in): | 1.688 in | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.875 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Model Code: | 32YF |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

