How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | AA: | 12.06 |
| AB: | 5.57 | AE2: | 0.57 |
| BD: | 5.88 | H: | 0.53 in |
| AG: | 6.31 | BF: | 0.41 |
| AF: | 0.25 | D: | 4.19 |
| BE: | 0.38 in | Center Distance (in): | 3.25 in |
| G: | 2.87 | V: | 2.51 in |
| AK: | 4.5 | P: | 3.51 in |
| AJ: | 5.88 | LQ: | 5.88 in |
| LL: | 2.95 in | T: | 1.688 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.688 in |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Housing Material: | Cast Iron | Ratio Range: | 100:1 to 250:1 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.691 | Output RPM: | 17.5 |
| Input RPM: | 1,750 | Ratio: | 100:1 |
| Bore Code: | 27 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Model Code: | 32YF | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

