How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.88 in | AJ: | 5.88 |
| AA: | 12.06 | T: | 1.688 |
| BE: | 0.38 in | I: | 5.02 in |
| AB: | 5.57 | H: | 0.53 in |
| AF: | 0.25 | P: | 3.51 in |
| BF: | 0.41 | V: | 2.51 in |
| AK: | 4.5 | AG: | 6.31 |
| BD: | 5.88 | AE2: | 0.57 |
| LL: | 2.95 in | G: | 2.87 |
| D: | 4.19 | Center Distance (in): | 3.25 in |
Technical Specifications
| Output Shaft Direction: | 2 | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Motor Frame Size: | 140TC |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Assembly: | YF-2 | Bore Code: | 27 |
| Output Shaft: | Hollow Bore | Model Code: | 32YF |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.691 | Ratio Range: | 100:1 to 250:1 |
| Output RPM: | 17.5 | Output Diameter (in): | 1.688 in |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.875 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Product Type: | Right Angle | Ratio: | 100:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

