How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | T: | 1.688 |
| AK: | 4.5 | AF: | 0.25 |
| P: | 3.51 in | AE2: | 0.57 |
| I: | 5.02 in | BD: | 5.88 |
| AA: | 12.06 | BE: | 0.38 in |
| AB: | 5.57 | H: | 0.53 in |
| D: | 4.19 | BF: | 0.41 |
| LL: | 2.95 in | Center Distance (in): | 3.25 in |
| LQ: | 5.88 in | AG: | 6.31 |
| G: | 2.87 | V: | 2.51 in |
Technical Specifications
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.688 in | Output Key: | 3/8 X 3.00 |
| Model Code: | 32YF | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Center Distance (in): | 3.25 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 15:1 |
| Service Factor: | 1 | Series Code: | OE |
| Output RPM: | 117 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| Input HP @ 1750 RPM: | 5.28 | Ratio: | 15:1 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Bore Code: | 27 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

