How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AA: | 12.06 |
| AG: | 6.31 | AK: | 4.5 |
| BD: | 5.88 | T: | 1.688 |
| I: | 5.02 in | P: | 3.51 in |
| AF: | 0.25 | AJ: | 5.88 |
| G: | 2.87 | V: | 2.51 in |
| AB: | 5.57 | D: | 4.19 |
| AE2: | 0.57 | LQ: | 5.88 in |
| H: | 0.53 in | BE: | 0.38 in |
| Center Distance (in): | 3.25 in | LL: | 2.95 in |
Technical Specifications
| Ratio Range: | 20:1 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 87.5 |
| Input Bore (C Face): | 0.875 | Series Code: | OE |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.688 in | Input HP @ 1750 RPM: | 4.19 |
| Model Code: | 32YF | Shaft Seal Material: | Viton |
| Ratio: | 20:1 | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Assembly: | YF-2 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.25 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 27 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

