How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | Center Distance (in): | 3.25 in |
| I: | 5.02 in | AA: | 12.06 |
| H: | 0.53 in | T: | 1.688 |
| G: | 2.87 | AJ: | 5.88 |
| LL: | 2.95 in | AE2: | 0.57 |
| AG: | 6.31 | P: | 3.51 in |
| AF: | 0.25 | BE: | 0.38 in |
| D: | 4.19 | V: | 2.51 in |
| BD: | 5.88 | LQ: | 5.88 in |
| AB: | 5.57 | AK: | 4.5 |
Technical Specifications
| Input RPM: | 1,750 | Ratio Range: | 25:1 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Series Code: | OE | Output RPM: | 70 |
| Gear Type: | Worm | Ratio: | 25:1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 3.47 | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Bore Code: | 27 |
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.688 in | Assembly: | YF-2 |
| Model Code: | 32YF | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

