How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | AK: | 4.5 |
| LQ: | 5.88 in | AF: | 0.25 |
| LL: | 2.95 in | BD: | 5.88 |
| AE2: | 0.57 | V: | 2.51 in |
| Center Distance (in): | 3.25 in | BE: | 0.38 in |
| H: | 0.53 in | BF: | 0.41 |
| G: | 2.87 | I: | 5.02 in |
| D: | 4.19 | AB: | 5.57 |
| AG: | 6.31 | AJ: | 5.88 |
| T: | 1.688 | AA: | 12.06 |
Technical Specifications
| Ratio Range: | 25:1 | Bore Code: | 27 |
| Input Bore (C Face): | 0.875 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.688 in | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Series Code: | OE | Service Factor: | 1 |
| Model Code: | 32YF | Output RPM: | 70 |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Ratio: | 25:1 | Input HP @ 1750 RPM: | 3.47 |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 3.25 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

