How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | BE: | 0.38 in |
| P: | 3.51 in | T: | 1.688 |
| AK: | 4.5 | AF: | 0.25 |
| LL: | 2.95 in | AB: | 5.57 |
| AG: | 6.31 | Center Distance (in): | 3.25 in |
| AA: | 12.06 | BF: | 0.41 |
| LQ: | 5.88 in | I: | 5.02 in |
| G: | 2.87 | H: | 0.53 in |
| V: | 2.51 in | BD: | 5.88 |
| AJ: | 5.88 | AE2: | 0.57 |
Technical Specifications
| Ratio: | 25:1 | Product Type: | Right Angle |
| Assembly: | YF-2 | Gear Type: | Worm |
| Ratio Range: | 25:1 | Output RPM: | 70 |
| Input HP @ 1750 RPM: | 3.47 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Model Code: | 32YF | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 3.25 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Bore Code: | 27 | Output Diameter (in): | 1.688 in |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

