How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | AK: | 4.5 |
| AF: | 0.25 | BD: | 5.88 |
| AJ: | 5.88 | LQ: | 5.88 in |
| BE: | 0.38 in | BF: | 0.41 |
| AA: | 12.06 | AG: | 6.31 |
| P: | 3.51 in | Center Distance (in): | 3.25 in |
| T: | 1.688 | V: | 2.51 in |
| AB: | 5.57 | I: | 5.02 in |
| AE2: | 0.57 | D: | 4.19 |
| G: | 2.87 | H: | 0.53 in |
Technical Specifications
| Gear Type: | Worm | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Bore Code: | 27 | Ratio Range: | 25:1 |
| Input Bore (C Face): | 0.875 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 25:1 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Assembly: | YF-2 | Model Code: | 32YF |
| Center Distance (in): | 3.25 | Output Shaft Direction: | 2 |
| Output Key: | 3/8 X 3.00 | Output RPM: | 70 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 1.688 in |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 3.47 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

