How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AG: | 6.31 |
| T: | 1.688 | AJ: | 5.88 |
| AA: | 12.06 | H: | 0.53 in |
| P: | 3.51 in | Center Distance (in): | 3.25 in |
| AK: | 4.5 | BE: | 0.38 in |
| AB: | 5.57 | LQ: | 5.88 in |
| AF: | 0.25 | AE2: | 0.57 |
| G: | 2.87 | I: | 5.02 in |
| D: | 4.19 | V: | 2.51 in |
| BD: | 5.88 | LL: | 2.95 in |
Technical Specifications
| Assembly: | YF-2 | Series Code: | OE |
| Ratio Range: | 30:1 | Service Factor: | 1 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Ratio: | 30:1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Model Code: | 32YF |
| Output Diameter (in): | 1.688 in | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 3 |
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 58.3 | Center Distance (in): | 3.25 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Bore Code: | 27 | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

