How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | D: | 4.19 |
| P: | 3.51 in | LQ: | 5.88 in |
| AA: | 12.06 | AF: | 0.25 |
| LL: | 2.95 in | BE: | 0.38 in |
| BD: | 5.88 | H: | 0.53 in |
| AE2: | 0.57 | G: | 2.87 |
| AK: | 4.5 | I: | 5.02 in |
| BF: | 0.41 | T: | 1.688 |
| AJ: | 5.88 | AB: | 5.57 |
| V: | 2.51 in | AG: | 6.31 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Product Type: | Right Angle | Model Code: | 32YF |
| Output RPM: | 43.8 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Center Distance (in): | 3.25 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 2.35 | Bore Code: | 27 |
| Motor Frame Size: | 140TC | Output Diameter (in): | 1.688 in |
| Assembly: | YF-2 | Reducer: | Worm - Right Angle |
| Ratio Range: | 40:1 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Ratio: | 40:1 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

