How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.88 in | AF: | 0.25 |
| AE2: | 0.57 | BE: | 0.38 in |
| T: | 1.688 | G: | 2.87 |
| V: | 2.51 in | AJ: | 5.88 |
| AK: | 4.5 | LL: | 2.95 in |
| Center Distance (in): | 3.25 in | P: | 3.51 in |
| H: | 0.53 in | AB: | 5.57 |
| D: | 4.19 | BD: | 5.88 |
| I: | 5.02 in | AA: | 12.06 |
| AG: | 6.31 | BF: | 0.41 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 9.14 | Input Bore (C Face): | 0.875 |
| Service Factor: | 1 | Center Distance (in): | 3.25 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 5:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 339 |
| Shaft Seal Material: | Viton | Bore Code: | 27 |
| Model Code: | 32YF | Output Shaft Direction: | 2 |
| Ratio Range: | 5:1 | Motor Frame Size: | 140TC |
| Series Code: | OE | Output Diameter (in): | 1.688 in |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

