How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | V: | 2.51 in |
| H: | 0.53 in | AJ: | 5.88 |
| BF: | 0.41 | AE2: | 0.57 |
| AK: | 4.5 | BE: | 0.38 in |
| P: | 3.51 in | AG: | 6.31 |
| G: | 2.87 | T: | 1.688 |
| AF: | 0.25 | BD: | 5.88 |
| Center Distance (in): | 3.25 in | D: | 4.19 |
| LL: | 2.95 in | LQ: | 5.88 in |
| AA: | 12.06 | I: | 5.02 in |
Technical Specifications
| Motor Frame Size: | 140TC | Bore Code: | 27 |
| Ratio: | 50:1 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Output RPM: | 35 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.688 in |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Model Code: | 32YF | Reducer: | Worm - Right Angle |
| Ratio Range: | 50:1 | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 1.91 | Center Distance (in): | 3.25 |
| Input Bore (C Face): | 0.875 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

