How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BD: | 5.88 |
| AJ: | 5.88 | AE2: | 0.57 |
| BE: | 0.38 in | V: | 2.51 in |
| AG: | 6.31 | P: | 3.51 in |
| BF: | 0.41 | T: | 1.688 |
| G: | 2.87 | AK: | 4.5 |
| LQ: | 5.88 in | AF: | 0.25 |
| LL: | 2.95 in | D: | 4.19 |
| AB: | 5.57 | Center Distance (in): | 3.25 in |
| I: | 5.02 in | AA: | 12.06 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.688 in |
| Shaft Seal Material: | Viton | Bore Code: | 27 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Ratio Range: | 50:1 | Input HP @ 1750 RPM: | 1.91 |
| Motor Frame Size: | 140TC | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Center Distance (in): | 3.25 | Output RPM: | 35 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Ratio: | 50:1 | Model Code: | 32YF |
| Input Bore (C Face): | 0.875 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

