How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | H: | 0.53 in |
| D: | 4.19 | G: | 2.87 |
| AJ: | 5.88 | T: | 1.688 |
| LQ: | 5.88 in | AB: | 5.57 |
| BD: | 5.88 | P: | 3.51 in |
| V: | 2.51 in | I: | 5.02 in |
| BF: | 0.41 | BE: | 0.38 in |
| AA: | 12.06 | LL: | 2.95 in |
| AG: | 6.31 | AF: | 0.25 |
| Center Distance (in): | 3.25 in | AE2: | 0.57 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 2 |
| Model Code: | 32YF | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.688 in | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 27 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 50:1 | Output RPM: | 35 |
| Center Distance (in): | 3.25 | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.875 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Ratio Range: | 50:1 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.91 | Assembly: | YF-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

